??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22070.0112 Spring Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22070. - Spring Plungers, smooth
Bill of material
22070.0112 Spring Plunger
BESTNR
Ref. No.
22070.0112
AUS
Version
Stainless steel, standard spring load
D1
0/-0.05
12 mm
D2
7.9 mm
D3
16 mm
L1
36 mm
L2
5.0 mm
L3
12 mm
S
Spring range
mm
Enter value for S
Spring range
mm
cm
inch
ft
F1
Spring load
50 N
F2
Spring load
130 N
G
Weight
26 g
FUNC
Function
Pressing, Arresting, Ejecting, Cushioning, Positioning, Resting
Embedded user actions